Download & Try It Now
Curious to see Pro.Lean© in action? Try it on dowload, or consult with one of our experts to see how you can achieve efficient plant operation.
Pro.Lean© allows you to communicate with any field system or device, collect and record data on database to analyze the Key Performance Indicators (KPI), calculate the Overall Equipment Effectiveness (OEE) and measure downtime. With open architecture and simplified configuration, Pro.Lean© is a software solution that reduces loss and maximizes profits in any Industry 4.0 deployment.
The Pro.Lean© module expands on the Movicon.NExT framework and helps deliver measurable indicators of competitive, cost-effective operations.
A lean manufacturing and plant intelligence software solution to improve productivity, reduce waste and increase profits.
Ready-to-use, powerful tools help you create projects with simplicity and speed.
Flexible technology for connection with any automation device or machine.
Streamline supervisory functions and data acquisition, analysis, and management.
Generate data-rich reports, tables, and charts for complete production analysis.
Pro.Lean© supports a data-driven decision-making process and improves productivity in all types of open and flexible industrial architectures. Functioning off the powerful Movicon NExT™ platform, ProLean© comes with automated tools that do not require additional programming or coding.
Pro.Lean© displays real-time data on dashboards that display indicators and equipment operating status with intuitive, detailed graphics, which have been designed based on modern ergonomics. The graphical interface’s Web feature allows operators to easily control production processes in real time from any location.
Dashboards can be customized as needed by integrating advanced management and command functions that enable supervisory function on the module.
Overall Equipment Effectiveness (OEE) indicators are recognized as the most effective key indicators for measuring the overall plant efficiency. They can maximize sales by improving productivity in three areas: availability, performance, and quality. Pro.Lean© delivers on this objective in a cost-efficient manner.
Leveraging the Movicon functionality, the Pro.Lean© module displays OEE indicators and key performance indicators (KPI) in real time, and generates reports based on new and archival data for any shift, operator, machine, product or batch. Manufacturers can gain new insight into the real capacity of their systems, production lines and machinery. Pro.Lean© provides all the information needed to easily identify and address inefficiencies, and improve your plant’s overall efficiency.
The Downtime analysis module displays production downtime statistics classified by duration and frequency. Values are retrieved from the historical log and represented graphically according to period, batch, shift and operator filter type. The graphical representations display data in a meaningful way using histograms or overlapping statistics curves, with printing options. In addition to statistical calculations and graphical representations, the system also can display summary tables with filtered data in detailed report format.
Reduce waste and increase profits by collecting real-time production data for OEE, KPI and downtime analysis.
Pro.Lean© dashboards display local and Web-based real-time measurements and reports. It also allows you to access data on the server using internet browsers. Improved performance and security of the HTML5 standard ensure cost and maintenance reductions.
Able to interface with any supervisor, Pro.Lean© also offers the great advantage of integrating with the Movicon.NExT SCADA/HMI system and its connectivity.
The Movicon Pro.Lean licensing policy
Pro.Lean offers an optional cost model and requires a Movicon.NExT SCADA PRO Runtime license sized adequately to the number of OEEs needed. The Pro.Lean module includes a Wizard and an SQL Server calculation database. Most licenses include use of SQL Server Express, which is included free of charge. Customized options are also available.
The Pro.Lean© Licensing Scheme:
The Pro.Lean© Wizard is used to create projects and requires no additional programming or coding. The Wizard’s step-by-step procedures insert system parameters needed to calculate the KPI, OEE and downtimes. The module offers simple automated configuration, and is based on a I/O data project previously created with Movicon.NExt.
The Pro.Lean module requires a Movicon.NExT 3.1 PRO Runtime license, or later, sized adequately to the number of OEEs needed. The connected field data to be managed (e.g., PLC) are:
|
Demo Mode
When no license is detected at startup, Movicon will alert the user and run in ‘Demo mode’ with a fully functional editor and a maximum runtime limit of two hours.