Iron powder is stored in a silo before it is mixed with bentonite clay/dolomite and limestone in the balling drum. Iron powder generates heavy dust during the filling process and tends to stick to the silo walls, creating rat holes and build-ups. As it is a critical material for the process, the users seek to control and monitor the actual level in the silo, to prevent process stoppages.