Combustion Gas Analyzers
Maintaining the ideal level of oxygen in flue gases coming from the combustion processes, optimal efficiency is gained.
In boilers and process heaters, the amount of oxygen remaining after a combustion reaction indicates how complete the process is. Complete combustion leaves no reactants - fuel or oxygen. Excess fuel is costly and dangerous due to the risk of explosion, while excess air will quench flames and lower the heat content. Rosemount combustion analyzers provide accurate measurement of the oxygen remaining in flue gases. By maintaining an ideal oxygen level, the lowest levels of NOx, CO and CO2 are produced.