Neotecha
Superior valves and fittings for highly corrosive applications.
Neotecha PTFE, TFM and PFA lined valves are designed for highly corrosive media. The molding technique of applying PFA over a metal core achieving mechanical strength from the core and chemical resistance from the encapsulation has given Neotecha valves a worldwide reputation for reliability in the most severe corrosive applications.
NTB/NTC Lined Ball Valves valves are suited for corrosive applications, requiring reliable performance, tight shutoff, constant torque and zero maintenance. These valves handle different corrosive applications in industries such as chemical, petro-chemical, pharmaceutical, pulp and paper, foundries and mining like sulphuric acid, etc. The products' unique design and the self-adjusting stem seal (U.S. Patent 4.696.323) are two of the reasons behind the excellent performance and broad industry acceptance of this valve.