Asco-P-225

ASCO 225 Series Solenoid Valves

Product Description

The ASCO Series 225 is a line of compact direct-operated miniature solenoid valves designed for packaging applications. The valves do not require a minimum operating pressure, and their operation is not affected by mounting position.

Products

Search
1-1 of 1 results for Products
:
Kč12,823.00

Specifications

Valve Actuation
Solenoid; Solenoid - Direct Acting
Body Material
Brass; Stainless Steel
Media
Air, Inert Gas; Water; Light Oil
Pipe / Port Size
1/8 "
Port Type
G ISO228/1-G BSPP
Function
2 way - 2/2 Normally Closed
Voltage
24 DC; 48 DC; 24 AC; 115 AC; 230 AC | 50; 60
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; 10.3-34.5 Bar; Vacuum to 150 PSIG; 150-500 PSIG; More Than 34.5 Bar; More than 500 PSIG
Standards / Regulations
IP65; ATEX Zone 2-22; UL; CSA

Features

  • Internal parts are easily accessible for cleaning
  • Can be used with air, inert gas, water, and oil
  • Response time is 5 ms to 25 ms
  • Valves satisfy all relevant EC directives

Documents & Drawings