Asco-P-262-263

ASCO™ 262 & 263 2-Way High-Flow Solenoid Valve

Product Description

The ASCO Series 262 & 263, also known as 8262 & 8263, is a line of 2-way general service and specialty service solenoid valves available in brass or stainless steel. These rugged valves handle media such as air/inert gas, water, hot water, steam, light oil, fuel gas, fuel oil, and cryogenic fluids. The 262 & 263 Series are suitable for commercial and industrial applications such as car wash systems, dishwashing and laundry equipment, pumps, compressors, boilers, burners, food processing and many others.

Products

Search
1-10 of 677 results for Products
:
ASCO™ 8262K080MVV00F1
Actuation
Solenoid - Direct Acting
Coil Class
F
Max Ambient Temperature
55
Max Operating Press. (Water)
41
availability
5 Day
Actuation
Coil Class
Max Ambient Temperature
Max Operating Press. (Water)
availability
Solenoid - Direct Acting
F
55
41
5 Day
QuickShip
Kč9,828.00
ASCO™ 8262K090S0VA0F8
Actuation
Solenoid - Direct Acting
Coil Class
F
Max Ambient Temperature
55
Max Operating Press. (Water)
0
availability
5 Day
Actuation
Coil Class
Max Ambient Temperature
Max Operating Press. (Water)
availability
Solenoid - Direct Acting
F
55
0
5 Day
QuickShip
Kč6,008.00
Kč6,008.00
Kč6,008.00
ASCO™ 8262K090S0VA0FT
Actuation
Solenoid - Direct Acting
Coil Class
F
Max Ambient Temperature
55
Max Operating Press. (Water)
0
availability
5 Day
Actuation
Coil Class
Max Ambient Temperature
Max Operating Press. (Water)
availability
Solenoid - Direct Acting
F
55
0
5 Day
QuickShip
Kč6,008.00
ASCO™ 8262K090S0VA0H1
Actuation
Solenoid - Direct Acting
Coil Class
H
Max Ambient Temperature
55
Max Operating Press. (Water)
0
availability
5 Day
Actuation
Coil Class
Max Ambient Temperature
Max Operating Press. (Water)
availability
Solenoid - Direct Acting
H
55
0
5 Day
QuickShip
Kč6,008.00
ASCO™ 8262K090S0VA0H9
Actuation
Solenoid - Direct Acting
Coil Class
H
Max Ambient Temperature
55
Max Operating Press. (Water)
0
availability
5 Day
Actuation
Coil Class
Max Ambient Temperature
Max Operating Press. (Water)
availability
Solenoid - Direct Acting
H
55
0
5 Day
QuickShip
Kč6,008.00
Kč6,098.00
Kč6,098.00
Kč6,098.00

Specifications

Valve Actuation
Solenoid; Solenoid - Direct Acting; Solenoid - Latching
Body Material
Brass; Stainless Steel
Media
Aggressive Liquids/Gases; Air, Inert Gas; Ammonia; Cryogenic; Fuel Oil; Biodiesel fuel (B100); Hot Water; Light Oil; Liquid Propane Gas; Natural Gas; Oxygen; Steam; Vacuum; Water
Pipe / Port Size
1/8; 1/4; 3/8
Port Type
NPTF
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Flow
From 0.5 Cv to 1.0 Cv; From 0.1 Cv to 0.5 Cv; From .05-.1 Cv
Voltage
100 to 240 AC/DC Voltage Ranging; 110 AC; 115 AC; 12 DC; 12 to 24 DC Voltage Ranging; 120 AC; 120 DC; 125 DC Battery Charging; 208 AC; 220 AC; 230 AC; 24 AC; 24 DC; 24 to 120 AC/DC Volt - 50; 60
Operating Environment
Corrosive; Hazardous; Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; Class II Div 1; Class II Div 2; CSA; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL

Features

  • Resilient materials provide long service life and low internal leakage
  • Welded core tube provides higher pressure ratings
  • Wide range of elastomers for specialty service applications: Biodiesel Fuel Oil (B100), Fuel Oil, Gas, Liquid Nitrogen
  • Wide range of pressure ratings, sizes, and resilient materials provides long service life and low internal leakage
  • Reliable and proven in use design with high flow and pressure ratings
  • Lead-free versions available for Safe Drinking Water Act compliance
  • Low-temperature models control cryogenic fluids, including liquid nitrogen (-320° F/-194° C), liquid argon (-303° F/-184° C), and liquid oxygen (-297° F/-181° C)
  • Mountable in any position
  • Tapped mounting holes in body standard
  • Wide range of standard AC and DC voltages
  • A full range of globally approved explosion-proof enclosures are available with this series
  • Small poppet valves allow tight shutoff

Documents & Drawings