No image available
No image available
Your request is being processed.
Asco-EM8327B001.115/50-60

ASCO™ EM8327B001.115/50-60

Kč13,803.00
QuickShip QuickShip
QTY:

Product Description

DIRECT OPERATED SOLENOID VALVE-3/2 UN-1/4" (DN8)-ORIFICE: 5,7-BRASS-RESILIENT: FPM-10,0 W-COIL CLASS: H-II2GExebmbIICGb/II2DExtbIIICDb-T3-IP66/67

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.52 / 0.45
Function
3/2 Universal
Pipe/Port Type & Size
NPTF 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Water; Air, Inert Gas; Light Oil
Min to Max Operating Pressure (Air)
0 - 10 bar
Min to Max Operating Pressure (Water)
0 - 10 bar
Min to Max Operating Pressure (Light Oil)
0 - 10 bar
Product Weight
1.00 kg
Coil Class
H
Min to Max Ambient Temperature
-20 - 40 °C
Min to Max Fluid Temperature
-20 - 40 °C
Orifice Size
5.7 mm
Voltage
115 Volts AC with 50, 60 Hz
Standards & Regulations
ATEX Zone 1-21;#IEC 61508
Operating Environment
Hazardous

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions

Documents & Drawings