No image available
No image available
Your request is being processed.
Asco-SCE238D001.48/DC

ASCO™ SCE238D001.48/DC

Kč3,008.00
QuickShip QuickShip
QTY:

Product Description

SOLENOID VALVE 2/2NC BRASS NBR DN12 G3/8 WITHOUT MANUAL OPERATOR WITH COIL AND CONNECTOR

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
2.77 / 2.40
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 3/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Air, Inert Gas; Water
Min to Max Operating Pressure (Air)
0 - 10 bar
Min to Max Operating Pressure (Water)
0 - 10 bar
Product Weight
0.40 kg
Coil Class
F
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 85 °C
Orifice Size
12 mm
Voltage
48 Volts DC
Watt Rating
6.9 W
Connector
Included (EN175301-803, industry standard form B)
Watt Rating
7

Features

  • Available in AC- or DC-operated models with brass and stainless steel bodies
  • DIN connection coils are standard
  • Options include flying leads, manual operators, and alternate elastomers
  • Additional options include Anti water hammer, Oxygen service, ATEX and WRAS approvals

Documents & Drawings