No image available
No image available
Your request is being processed.
Asco-SCE370A017.230/50

ASCO™ SCE370A017.230/50

Kč3,768.00
QuickShip QuickShip
QTY:

Product Description

ASCO SOLENOID VALVE TAPPED RP 1/4 SERIES 370 NC AC/DC BRASS BODY NBR WITHOUT MANUAL OVERRIDE D=2,7 COIL CMXX COMPLETE SC E370A017 Y voltage 230V 50Hz

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.23 / 0.20
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1/4 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Water; Light Oil; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Min to Max Operating Pressure (Water)
0 - 10 bar
Min to Max Operating Pressure (Light Oil)
0 - 10 bar
Product Weight
0.60 kg
Coil Class
F
Min to Max Ambient Temperature
-25 - 60 °C
Min to Max Fluid Temperature
-25 - 80 °C
Orifice Size
2.7 mm
Voltage
230 Volts AC with 50 Hz
Watt Rating
10.5 W
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Features

  • Large choice of poppet valves with tight shutoff
  • Valves do not require a minimum operating pressure
  • Mountable in any position
  • Coils interchangeable without dismantling the valve for easy maintenance
  • Optional maintained or impulse manual operator
  • Satisfy all relevant EU directives

Documents & Drawings