No image available
No image available
Your request is being processed.
AVENTICS-P-CCL-IS

AVENTICS™ Series CCL-IS Standard cylinders (ISO 15552)

Product Description

The AVENTICS Series CCL-IS (ISO 15552) cylinder in clean design is produced specifically for packaging applications in the food industry. It is characterized by practical sensor mountings and its clean design combines efficient, simple cleaning with low maintenance cycles.

Products

Search
1-10 of 396 results for Products
:
AVENTICS™ ISO 15552, series CCL-IS R480058830
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
50 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
50 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 15552, series CCL-IS R480058890
Standards and Regulations
ISO 15552
Bore Size
63 mm
Stroke Length
50 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
63 mm
50 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 15552, series CCL-IS R480058909
Standards and Regulations
ISO 15552
Bore Size
100 mm
Stroke Length
250 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
100 mm
250 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 15552, series CCL-IS R480058941
Standards and Regulations
ISO 15552
Bore Size
50 mm
Stroke Length
400 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
50 mm
400 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 15552, series CCL-IS R480059075
Standards and Regulations
ISO 15552
Bore Size
32 mm
Stroke Length
100 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
32 mm
100 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 15552, series CCL-IS R480059526
Standards and Regulations
ISO 15552
Bore Size
40 mm
Stroke Length
160 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
40 mm
160 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 15552, series CCL-IS R480059528
Standards and Regulations
ISO 15552
Bore Size
40 mm
Stroke Length
50 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
40 mm
50 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 15552, series CCL-IS R480059529
Standards and Regulations
ISO 15552
Bore Size
40 mm
Stroke Length
400 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
40 mm
400 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 15552, series CCL-IS R480059532
Standards and Regulations
ISO 15552
Bore Size
80 mm
Stroke Length
200 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
80 mm
200 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 15552, series CCL-IS R480059699
Standards and Regulations
ISO 15552
Bore Size
80 mm
Stroke Length
125 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 15552
80 mm
125 mm
Double-acting
7 Day
QuickShip

Features

  • Easy to clean anodized surfaces
  • Scrapers and lubricants (NSF-H1) are approved for food applications
  • Hygienic protective caps for unused mounting holes
  • Available in eight sizes covering piston diameters from 25 mm to 125 mm
  • Selection from elastic or pneumatic cushioning possible
  • Option to configure the air connections for supply and exhaust on rear cover, which increases flexibility when designing the system's tubing concept

Parts & Accessories

Search
1-10 of 117 results for Parts & Accessories
:

Documents & Drawings