AVENTICS™ Holding unit, Series HU1 0821401169

Kč19,468.00
QuickShip QuickShip
QTY:

Product Description

HU1-080-AL-AN-BK

Specifications

Function
Hold with clamping jaws
Function
hold: spring force, release: compressed air
Piston Ø
80 mm
suitable piston rod Ø
25 mm
Piston rod extension
77 mm
Compressed air connection
G 1/8
Release pressure min.
4 bar
Release pressure max.
8 bar
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Static holding force
4000 N
Weight
1.85 kg
Housing
Aluminum