AVENTICS-1823351034

AVENTICS™ Coupling plug with external thread 1823351034

Kč156.00
QTY:

Product Description

CP1-S-NW7,8-G038-EX

Specifications

Port D
NW 7,8
Port G
G 3/8
Compressed air connection type
Coupling plug
Nominal width NW
7.8 mm
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
90 °C
Min. medium temperature
-10 °C
Max. medium temperature
90 °C
Medium
Compressed air
Delivery unit
10 piece
Weight per piece
0.027 kg
Housing material
Steel

Features

  • Qn = 3200 l/min

Documents & Drawings