AVENTICS-5210663472

AVENTICS™ Rear eye with bolt 5210663472

Kč3,002.00
QuickShip QuickShip
QTY:

Product Description

521-DA-100

Specifications

Version
for clevis mounting MP2 and AB3
Standardization
CNOMO / NFE 49-001
Piston diameter
100 mm
Material
Aluminum

Documents & Drawings