AVENTICS-R412005565

AVENTICS™ Non-return valve, Series QR1-ANR R412005565

Kč686.00
QTY:

Product Description

QR1-ANR-G018-DA04

Specifications

Compressed air connection 1
Ø 4
Compressed air connection type 1
push-in fitting
Compressed air connection type 2
External thread
Type
Poppet valve
Compressed air connection 2
G 1/8
Nominal flow Qn 1 to 2
280 l/min
Working pressure min.
0.8 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Medium
Compressed air
Delivery unit
5 piece
Weight
0.016 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Material release ring
Polyamide

Features

  • Qn = 280 l/min ... 2000 l/min

Documents & Drawings