No image available
No image available
Your request is being processed.
AVENTICS-R412009413

AVENTICS™ Pressure gauge, Series PG1-ROB R412009413

Kč1,434.00
QuickShip QuickShip
QTY:

Product Description

PG1-ROB-DA04-SPE

Specifications

Pressure gauge version
Bourdon tube pressure gauge, Back port
Compressed air connection
Ø 4
Nominal diameter
15 mm
Range of application min.
0 bar
Range of application max.
10 bar
Display range min.
0 bar
Display range max.
10 bar
Medium
Compressed air, Compressed air
Background color
Black
Main scale unit (outside)
MPa
Main scale color (outside)
White
Pointer color
Red
Weight
0.01 kg
Housing material
Acrylonitrile butadiene styrene
Material viewing window
Polystyrene
Material thread
Brass
Seal material
Polytetrafluorethylene

Features

  • Clearly visible pressure indicators in different sizes and versions
  • Gauges available with or without adjustable work area display
  • Special gauges available like glycerine filled gauges or stainless-steel housing

Documents & Drawings