AVENTICS-R412011240

AVENTICS™ Multipole plug, series CON-MP R412011240

Kč2,223.00
QuickShip QuickShip
QTY:

Product Description

CON-MP-FS/A-DSUB-25-SO/CR

Specifications

Type
Multipole
Connection type
Soldering/crimping
Shielding
unshielded
Min. ambient temperature
-5 °C
Max. ambient temperature
50 °C
Max. current
3 A
Protection class
IP65
Electrical connection 1
Socket
Electrical connection 1
D-Sub
Number of poles
25-pin
Cable exit
Angled/straight
Cable exit angle
90°/180°
Operational↩voltage
24 V
Operational↩voltage
DC
Weight
0.042 kg
Housing material
Polyamide

Features

  • Multipol plug connectors for self-assembly
  • Valve system control, D-Sub plug, C/2 plug

Documents & Drawings