AVENTICS™ Series AES R412018218

Kč15,154.00
QuickShip QuickShip
QTY:

Product Description

AES-D-BC-PDP

B10

Specifications

Version
Bus coupler
Fieldbus protocol
PROFIBUS DP
E/A capable
connection with I/O
Number of I/O connections
512 inputs / 512 outputs
Power plug IN type
Plug
Power plug IN size
M12x1
Power plug IN number of pole
4-pin
Power plug IN coding
A-coded
Fieldbus design
D-design
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Number of solenoid coils max.
128
Max. number of valve positions
64
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-25% / +25%
Current consumption electronics
0.1 A
Operating voltage, actuators
24 V DC
Total output for valves
4 A
Protection class
IP65
Cycle time at 256 bits
< 1 ms
Logic/actuator voltage
Galvanically isolated
Diagnosis
Short circuit, Undervoltage
I/O module extension max.
10
Generic emission standard in accordance with norm
EN 61000-6-4
Generic immunity standard in accordance with norm
EN 61000-6-2

Features

  • Smallest dimensions
  • Protection class IP65
  • Special I/O-modules for pneumatic applications
  • Optimized wiring
  • OPC UA integration allows for easy access to data and analytics without changing or touching the PLC
  • The integrated Digital Twin improves your productivity and efficiency

Documents & Drawings