AVENTICS™ Protective cap R419801626

Kč597.00
QTY:

Product Description

M12X1-CL03

Specifications

Type
M12x1
Protection class
IP69K
Delivery quantity
1 piece
Weight
0.005 kg
Housing material
Stainless Steel