Branson-P-2000Xea Ultrasonic Welder

Branson 2000Xea Ultrasonic Welder

Product Description

Designed to cover a broad range of applications, the 2000Xea facilitates welding in time mode, peak power mode, and energy mode. With digital amplitude control and Branson's patented amplitude profiling, the 2000Xea enables digital optimization of the weld recipe.

Specifications

Actuation
Pneumatic
Control Level
ae
Cylinder Size
1.5, 2.0, 2.5, 3.0, 3.25
Data Interface
USB, Ethernet
Frequency
15, 20, 30, 40 kHz
Output Power
0.75 kW, 0.8 kW, 1.25 kW, 2.5 kW, 4.0 kW
User Interface
Touchscreen, LCD
Weld Modes
Time, Energy, Peak Power, Ground Detect

Features

  • Weld by time, energy, peak power, or ground detect.
  • Digital amplitude control with patented amplitude profiling.
  • Available in 15, 20, 30 and 40 kHz.
  • Optional VGA touch screen.
  • True digital autotune with memory for fully-automatic tuning and storage of frequency at the end of each weld.
  • Programmable starting ramp time.