DeltaV-P-M-series Intrinsically Safe IO

DeltaV™ M-series Intrinsically Safe I/O

Product Description

DeltaV™ Intrinsically Safe I/O is a distributed I/O system capable of withstanding Class I Division 2 and IEC Zone II environmental conditions. The subsystem connects field circuits and field devices to the DeltaV system. The Intrinsically Safe I/O features full system modularity, reduces system footprint, decreases installation time and expense and is easy to use.