DeltaV-P-VE3056

DeltaV™ VerticalPlus I/O Subsystem Carriers

Product Description

Get your I/O subsystem up and running efficiently with the DeltaV™ VerticalPlus I/O carriers. The new VerticalPlus carriers allow you integrate your DeltaV SIS Logic Solvers in a vertical orientation, giving you the flexibility you need in your cabinet design. The subsystem carriers are designed for SIS and has a modular design that allows flexible installation.

Specifications

Storage temperature
-40 to 85°C (-40 to 185°F)
Operating temperature
2
Relative humidity
5 to 95% , non-condensing
Airborne contaminants
ISA-S71.04-1985 Airborne Contaminants Class G3 Conformal coating
Protection rating
IP 20
Hazardous are/location
ATEX EEx nA IIC T4, Class I, Div 2, Groups A, B, C, D, T4 hazardous locations.
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 16 Hz; 0.5 g from 16 to 150 Hz

Features

  • The redesigned carrier supports simplex and redundant SLS modules that communicate via a redundant safety bus
  • VerticalPlus carriers can communicate via redundant SISNet Repeaters to other SIS nodes on vertical and horizontal carriers
  • The DeltaV™ system’s modular design approach allows you to add I/O carriers as you need them
  • Additional carriers may be added online as desired
  • Six I/O carriers (384 classic I/O) fit in one side of a standard 1200mm x 600mm x 2200mm cabinet