No image available
No image available
Your request is being processed.
Emerson-P-EP-3704

PACSystems™ RSTi-EP Analog Input, 4 channel RTD 16 Bits with Diagnostics 2, 3, or 4 Wire

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part Number
EP-3704
Analog Input Count & Type
4 point; RTD (2, 3 or4 wire) with Diagnostics
Resolution & Speed
16 bits; 36 to 240 mS adjustable
Current Consumption Isys & Iin
8mA 20.4-28.8VDC; 20mA 24VDC
System Redundancy
PNSR
Additional Capabilities
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni 200, Ni500, Ni1000, Cu10, and resistorswith 40 Ω, 80 Ω, 150 Ω, 300 Ω, 500 Ω, 1 kΩ, 2 kΩ, 4 kΩ

Features

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation

Documents & Drawings