No image available
No image available
Your request is being processed.
Flexim-FLUXUS G601 CA Energy Compressed Air Thermal Energy Meter

Flexim FLUXUS G601 CA Energy For Compressed Air and Thermal Energy metering

Product Description

The Flexim FLUXUS G601 CA Energy is the ideal tool for carrying out complete energy efficiency tasks in the industry as well as within facility management (according to DIN ISO 50001 standards) by allowing the measurement of compressed air flow rates as well as the monitoring of thermal energy quantities and the flow rate determination of any kind of liquid or gaseous media with just one, portable device. Engineered to survey whole compressed air infrastructures, balancing the facilities, measuring on nearly every individual leg, determining the efficiency of compressors and last, but not least, quantify and localize leaks. It measures with an inner diameter of DN6 up to DN2100 pressurized from 3 bar and upwards.

Specifications

Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3% MW. ±0.005 m/s
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2% MW. ±0.005 m/s
Repeatability
0.15% MW. ±0.005 m/s
Range
Flow Velocity Range: 0.03 ... 75 ft/s for liquids
0.03 ... >100 ft/s for gases (dependent on pipe size)
Power Supply
Li-Ion, 7.2 V/4.5 Ah, > 14 hours operating time
Output
2 x current, 2 x binary
Input
2 x Pt1000, 2 x current

Features

  • Non-intrusive measurement for precise bi-directional, highly dynamic compressed air, gas, liquid and thermal energy flow rates
  • Ideal for inner pipe diameters ranging from DN6 to DN2100 (DN6000 for liquids) and pressures from 3 bar and higher (on plastic pipes at atmospheric pressure and below)
  • Portable, easy-to-use flow transmitter with 2 flow channels, multiple inputs/outputs and an integrated data logger with a serial interface
  • Automatic loading of calibration data and transducer detection reducing set-up times and providing precise, long-term stable results
  • Li-Ion battery providing over 14 hours of measurement operation
  • Proven clamp-on technology, transducers resistant to dust and humidity
  • Probe for wall thickness measurement available
  • QuickFix for fast mounting of the flow transmitter in difficult conditions

Documents & Drawings