KTM Model Cryogenic

Product Description

KTM ball valves have been widely used in low temperature and cryogenic applications, including LNG (Liquefied Natural Gas) which is fast becoming a better alternative source of energy

ped

Features

  • Two types of extension bonnet lengths available to optimize the location of the gland packing at ambient temperature thus preventing freeze-damage by low temperature fluid
  • Cavity pressure self relief construction
  • Excellent seat and seal design minimizes leakage
  • Low operating torque for smooth operations
  • Fire safe design available for flammable applications
  • Fugitive emissions control for flammable and non-flammable applications
  • Rigid body construction to minimize thermal shrinkage

Specifications

Certifications
CE, CRN, Fire Safe, Fugitive Emission, Lloyd's Register, SIL capable, PED, KGS, NACE
End Connection
Flanged
Application
Low Temp, Cryogenics and Refrigeration, Fuel Management Systems, LNG Carrier, Low Temperature, Storage & Distribution, Storage and Distribution
Body Design
Long Pattern, Side Entry
Material
304 Stainless Steel, 316 Stainless Steel
Operating Temperature
Cryogenic, Low Temperature, Less Than 200 C
Pressure Class
ASME
Process Connection Type
150RF, 300RF, CL150RF, CL300RF
Seat/Seal Type
Ball, Soft Seal
Shutoff Class
API 598
Standards
API 608, ASME B16.34
Valve Size
NPS 1 / DN 25, NPS 1/2 / DN 15, NPS 1-1/2 / DN 40, NPS 2 / DN 50, NPS 3 / DN 80, NPS 3/4 / DN 20, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN, NPS
Valve Type
Floating Ball Valve, Ball Valve
Media
Cryogenic, Liquid Propane, Liquid Propane Gas

Documents & Drawings