Rosemount™ 3417 4+4 Dual-Configuration Gas Ultrasonic Flow Meter

Product Description

Achieve the ultimate in fiscal measurement verification and validation with the fully-redundant Rosemount 3417 4+4 Ultrasonic Flow Meter that delivers the power of two field-proven Rosemount four-path, British Gas-design ultrasonic meters (certified to OIML R137 1&:2 Accuracy Class 0.5) in a single body. This advanced meter generates two independent measurements on one meter run for superior measurement accuracy, reliability and uptime. Innovative MeterLink™ Software provides immediate access to a wealth of predictive diagnostics generated by the meter's ultra-fast 3410 Series Electronics for real-time detection of flow disturbances to reduce measurement uncertainty and simplify maintenance.

Products

Search
1-8 of 8 results for Products

Specifications

Line Sizes
DN200 to DN1050 (8-in to 42-in) with British Gas (BG) orientation
Fluid Type
Gas
Accuracy
±0.1% of reading relative over entire flow calibration range
Repeatability
±0.05% of reading for 5 to 100 ft/s (1.5 to 30.5 m/s)
Velocity
Rated up to 100 ft/s (30 m/s) with over-range performance exceeding 125 ft/s (38 m/s) on some sizes
Operating Temperature Range
T-21 Transducers: -20°C to +100°C (-4°F to +212°F)
T-22 Transducers: -50°C to +100°C (-58°F to +212°F)
T-200 Transducers: –50°C to 125°C (–58°F to +257°F)
Operating Pressure Range
T-21/T-22 Transducers: 689 to 27,579 kPag (100 to 4,000 psig)
T-21/T-22 Transducers: 345 kPag (50 psig) minimum operating pressure available with reduced Qmax
T-22 Transducers: 0 to 689 kPag (0 to 100 psig) isolated transducer mou
T-200 Transducers (up to 12” line size): 103 to 25,855 kPag (15 to 3,750 psig)
For line sizes >12", minimum pressure increases based on line size
Materials
Carbon steel and stainless steel

Features

  • Patented transducer synchronization method ensures the flow meter’s electronics provide the highest sampling rates possible without cross-interference.
  • Reduce measurement uncertainty with process alerts for wall buildup, liquids, blockage and deviating gas quality
  • Equipped with robust titanium encapsulated T-200 Transducers for optimal performance in wet, sour and corrosive environments.
  • T-200 Transducers are safely extractable under pressure without special tools (for line sizes up to 42")
  • Speed issue resolution with 3D view of the flow profile that indicates swirl, crossflow, asymmetry and turbulence
  • Reduce manual errors with automatic calculations of AGA 8 Compressibility and AGA 10 Speed of Sound
  • Simplify installation with two meters in one body; no need for an additional meter run or intermediate flanges
  • Streamline maintenance, extend calibration cycles and cut costs by easily tracking meter performance to baseline
  • Significantly reduce time previous spent on data analysis and troubleshooting with the new Smart Meter Verification Basic feature now included in the latest 3410 Electronics firmware update

Documents & Drawings