A0430L3 Laser Speed Sensor

Product Description

Laser Speed Sensor uses a laser in conjunction with advanced signal processing to measure turning speed without requiring any special markings on the shaft. Range is typically 30ft without reflective tape or 100ft with reflective tape. This sensors is intended for use with AMS 2140.

Products

Search
1-5 of 5 results for Products

Specifications

Output (±0.05%)
±2.5 Volts Analog Waveform
Standoff Range (w/o Reflective Tape)
>9 m (30 ft)
Standoff Range (with Reflective Tape)
>30 m (100 ft)
Frequency Range
2 to 120,000 rpm (0.07 to 2,000 Hz)
Weight
195 g (7 oz) Laser Sensor Only
Operating Temperature
-10 to 150°C (-15 to 120°F)

Features

  • Options available for both machinery protection systems and predictive monitoring systems
  • Available for tight installations, portability and magnetic mounting
  • Laser detection works up to 30' without reflective tape on both clean and dirty shafts