No image available
No image available
Your request is being processed.
Asco-P-15407-2-26

Numatics ISO 15407-2-26 Pneumatic Valve

Product Description

As of September 2024, this series is no longer available for sale and will be replaced by Series AVENTICS 502. Click ‘ View Replacement‘.
If the successor series does not fit your application, you can get advice from our experts by clicking ‘Consult an Expert’.
We are here to help!

Specifications

Valve Actuation
Solenoid - Air Pilot
Pipe / Port Size
1/4; 3/8; 8 mm; 10 mm
Port Type
G ISO228/1-G BSPP; NPTF; Push-in
Function
4 way - 5/2; 4 way - 5/3; 4 way - 5/3 - Closed Center; 4 way - 5/3 - Open Center; 4 way - 5/3 - Pressure Center
Flow
From 1.0 Cv to 2.0 Cv
Standards / Regulations
CSA; IP65; ISO
Media
21; Air, Inert Gas; Vacuum

Features

  • Pressure regulators increase energy efficiency and optimize power consumption
  • Meets ISO 15407-2 standard for drop-in replacement
  • Modular design for easy configuration
  • Speed controls optimize machine cycling
  • Individual valves are pressure isolated for easy maintenance
  • Modular G3 fieldbus electronics and I/O compatibility enable easy networking
  • Plug together circuit boards eliminate internal wiring
  • Interchangeable push-in fittings accommodate various tube sizes
  • Port sizes include 1/4, 3/8, 8 mm, and 10 mm

Documents & Drawings