AVENTICS-0821003004

AVENTICS™ Non-return valve, Series NR01 0821003004

kr188.11
QuickShip QuickShip
QTY:

Product Description

NR01-SKR-G018-G018

Specifications

Compressed air connection 1
G 1/8
Compressed air connection type 1
Internal thread
Mounting
thread-in
Compressed air connection type 2
External thread
Type
Poppet valve
Compressed air connection 2
G 1/8
Nominal flow Qn 1 to 2
920 l/min
Working pressure min.
0.2 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
150 °C
Min. medium temperature
0 °C
Max. medium temperature
150 °C
Medium
Compressed air
Weight
0.02 kg
Housing material
Brass
Seal material
Fluorocaoutchouc

Features

  • Qn = 40 l/min ... 7950 l/min

Documents & Drawings