AVENTICS-0821003025

AVENTICS™ Pilot-operated non-return valve, Series NR02 0821003025

kr542.21
QuickShip QuickShip
QTY:

Product Description

C.A.R PILOTE G 1/8

Specifications

Compressed air connection 1
G 1/8
Compressed air connection type 1
Internal thread
Mounting
installing in piping
Compressed air connection type 2
Internal thread
Type
Poppet valve
Compressed air connection 2
G 1/8
Compressed air connection 12
G 1/8
Nominal flow Qn 1 to 2
480 l/min
Nominal flow Qn 2 to 1
400 l/min
Working pressure min.
1 bar
Working pressure max
12 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Medium
Compressed air
Weight
0.099 kg
Housing material
Die cast zinc
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 300 l/min ... 5800 l/min

Documents & Drawings