AVENTICS-0821201010

AVENTICS™ Series CH01 0821201010

kr298.45
QuickShip QuickShip
QTY:

Product Description

LIMITEUR DE DEBIT 1

Specifications

Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Port 1
G 1/8
Port 2
G 1/8
Medium
Compressed air
Compressed air connection type 2
Internal thread
Compressed air connection type
Internal thread
Throttle bore Ø
1 mm
Flow Qn
38 l/min
Weight
0.035 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber
Material flow control screw
Steel

Features

  • Qn = 38 l/min ... 2800 l/min

Documents & Drawings