AVENTICS-0822419120

AVENTICS™ Rolling bellow, series BRB 0822419120

kr1,195.87
QuickShip QuickShip
QTY:

Product Description

BRB-SB-080-100-0CR-PA-G038

Specifications

Type
Flexible rolling bellow
Functional principle
Single-acting, retracted without pressure
Compressed air connection
G 3/8
Cover diameter
76.5 mm
Permissible angle of tilt max.
15 °
Max. effective stroke
100 mm
Min. radial installation space
100 mm
Force min.
1710 N
Force max.
1700 N
Working pressure min.
0.9 bar
Working pressure max
8 bar
Min. ambient temperature
-30 °C
Max. ambient temperature
90 °C
Medium
Compressed air
Reduced service life at a temperature greater than
70 °C
Pressure for determining forces
6 bar
Weight
0.4 kg
Material bellow
Chloroprene rubber
Material front cover
Polyamide fiber-glass reinforced
Material clamping ring
Steel

Features

  • Lightweight and easy to assemble
  • Nearly constant force output over the stroke range
  • Flexible rolling bellow actuator made of chloroprene rubber (CR), with plastic plates
  • Three different design types for optimal use

Documents & Drawings