AVENTICS-1823120023

AVENTICS™ Bolts, AA4 1823120023

kr45.74
QuickShip QuickShip
QTY:

Product Description

CM1-AA4-063-M2-A

Specifications

Piston diameter
63 mm
Axle pivot Ø
23 mm
Weight
0.12 kg
Housing material
Steel

Documents & Drawings