AVENTICS™ Series QR2-S-RV1 standard 1823391585

kr36.58
QuickShip QuickShip
QTY:

Product Description

QR2-S-RV1-G018-DA04

Specifications

Fitting type
1x banjo union
Port G
G 1/8
Compressed air connection type 2
push-in fitting
Port D
Ø 4
Type
QR2-S-RV1
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
10 piece
Weight
0.01 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Brass

Documents & Drawings