AVENTICS-R412004778

AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004778

kr55.65
QuickShip QuickShip
QTY:
25 M

Product Description

TU1-S-PUR-014-0200-BK-0025

Specifications

External Ø
14 mm
Bending radius min. at 20°C
55 mm
Wall thickness
2 mm
Color
Black
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
25 m
Weight per meter
0.092 kg
Material
Polyester polyurethane

Documents & Drawings