AVENTICS™ Pressure sensor, Series PE6 R412007880

kr812.57
QTY:

Product Description

PE6-P2-L HYST FEST

B10

Specifications

Function
2 x PNP
Type
with sensor element based on piezo resistance
Mounting orientation
L (horizontal)
Output signal digital
2 x PNP
Precision (% of full scale value)
± 3 %
Operating pressure min
-1 bar
Operating pressure max
0 bar
Compressed air connection type
Flange with O-ring
Compressed air connection
Ø 1,2x1
Working pressure min.
-1 bar
Working pressure max
0 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
Medium
Compressed air
Oil content of compressed air max.
1 mg/m³
Measurement
Relative pressure
Display
LED
Switching logic
NO (make contact)
Operating pressure display
2 LED
Protection against overpressure
5 bar
Shock resistance max.
10 g
Vibration resistance
10 - 55 Hz, 0,1 mm
Repeatability (% of full scale value)
± 1 %

Features

  • Two housing options available (vertical or horizontal)
  • Electronic sensor with high switching precision
  • Easy and quick adjustment of switching points with tech-in button
  • Two switch outputs, 2x PNP make contacts (NO)
  • Pressure sensor with fixed or adjustable hysteresis
  • Flexible assembly using additional accessories

Documents & Drawings