AVENTICS™ Pressure regulator, Series AS1-RGS-...-DS R412010558

kr335.85
QuickShip QuickShip
QTY:

Product Description

AS1-RGS-G014-GAN-010-DS

B10

Specifications

Function
Standard pressure regulator
Parts
Pressure regulator with continuous pressure supply
Pressure gauge
without pressure gauge
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Port
G 1/4
Nominal flow Qn
1000 l/min
Regulation range min.
0.1 bar
Regulation range max.
1 bar
Working pressure min.
0.1 bar
Working pressure max
12 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Air supply
left
Activation
Manual
Regulator function
with relieving air exhaust
Regulator type
Can be assembled into blocks
Pressure supply
double
Lock type
not lockable
with continuous pressure supply
with continuous pressure supply
Max. pressure gauge Ø in blocked state
40 mm
Medium
Compressed air, Neutral gases
Weight
0.206 kg
Housing material
Polyamide
Material front plate
Acrylonitrile butadiene styrene

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings