No image available
No image available
Your request is being processed.
AVENTICS-R412021792

AVENTICS™ Sensor mounting, Series CB1 R412021792

kr86.87
QuickShip QuickShip
QTY:

Product Description

CB1-MNI-ICM-CSL-020-ST4-ST6

Specifications

For series
MNI, ICM, CSL-RD
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Cylinders Ø min.
20 mm
Housing material
Polyamide, Stainless Steel
Scope of delivery
1 piece
Weight
0.007 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings