AVENTICS™ Bearing block, Series AB7-BV R412027471

kr146.54
QuickShip QuickShip
QTY:

Product Description

CM1-AB7-032-GD-AL-ISO15552

Specifications

For series
with fixed bearing
Version
with fixed bearing
Standardization
ISO 15552
Piston diameter
32 mm
Swivel bearing Ø
10 mm
Housing material
Die-cast aluminum
Screws material
Galvanized Steel