No image available
No image available
Your request is being processed.
AVENTICS-R414000177

AVENTICS™ Series BCC R414000177

kr1,316.42
QuickShip QuickShip
QTY:

Product Description

BCC-SB-175-050-0CR-AL-G012

Specifications

Bellows
single
Type
Bellow actuator with mounting ring and cover
Functional principle
Single-acting, retracted without pressure
Compressed air connection
G 1/2
Cover diameter
152.5 mm
Feature
6x1
Permissible angle of tilt max.
20 °
Max. effective stroke
50 mm
Min. radial installation space
190 mm
Force min.
4900 N
Force max.
11900 N
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
-30 °C
Max. ambient temperature
90 °C
Medium
Compressed air
Reduced service life at a temperature greater than
70 °C
Pressure for determining forces
6 bar
Weight
1.6 kg
Material bellow
Chloroprene rubber
Material front cover
Aluminum

Features

  • Bellows cylinder with dismountable connecting parts
  • Permit high forces in small installation space
  • Enables angular movements and axial offset

Documents & Drawings