No image available
No image available
Your request is being processed.
Branson-P-Bransonic CPXH5800

Branson Bransonic® CPXH Digital Bath 5800

Product Description

The Bransonic® CPXH digital bath is our most advanced ultrasonic bath yet. It features the benefits of heated cleaning with the ability to set temperatures from 20°C/68°F - 69°C/156.5°F .

Specifications

Overall Size
16"l x 15.5"w x 14.5"d
Tank Size
11.5"l x 9.5"w x 6"d
Weight
14 lbs
Frequency
40 kHz

Features

  • Degassing - can be set up to 99 minutes
  • Timer - can be set to 99 minutes or run continuously
  • Heated Cleaning - up to 69°C/156.2°F
  • Self-Adaptive Technology
  • Fully Programmable
  • High/low Power Control
  • Sleep Mode

Documents & Drawings