No image available
No image available
Your request is being processed.
Emerson-P-ST-5442

RSTi 2 channel, PWM Out module, 0.5A/24V, Source, 2.5Khz

Product Description

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part Number
ST-5442
Specialty Module
2 point PWM Source Output; 1~2500Hz±0.5%
Output Rating
0.5ADC / 24VDC
Current Consumption
System 150mA @5VDC; Field 24VDC for Output Loads

Features

  • Ethernet-based Slice I/O Delivers High Performance and Flexibility
  • Compact, distributed I/O delivers long-life
  • Easy to configure, manage and upgrade

Documents & Drawings