Micro Motion-K-FT-CMF010H-3500

Micro Motion ELITE Coriolis Meter Consisting of CMF010H Sensor and 3500 Transmitter

Specifications

Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22
Mass flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Volume flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Volume flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Mass flow accuracy (Gas)
±0.35% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
3,263 psig (225 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 3500 Controller And Transmitter, Remote Rack/Panel-Mount
Output variables
  • Mass & volume flow
  • Net product content / flow
  • Temperature
  • Density
  • Concentration
Local display
Multi-line LCD panel
  • Backlit LCD, 128 × 128 pixel, bit map
  • Adjustable contrast
  • Non-glare, chemical-resistant acrylic lens
  • Large push buttons with tactile feedback
  • Software-defined function keys
Power
AC option:
  • 85 to 265 VAC
  • 50/60 Hz, 30 VA
  • Complies with European low-voltage directive 2006/95/EC per IEC 61010-1, and Installation (Overvoltage) Category II, Pollution Degree 2DC option:
  • 18 to 30 VDC
  • 18 watts
  • typical, 25 watts maximum
    Input/output signals
    • TTwo active 4–20 mA
    • Three discrete outputs
    • One 2-wire frequency output
    • One 2-wire frequency input
    • Two discrete momentary inputs
    HART/WirelessHART
    Bell 202 signal is superimposed on the primary milliamp output
    Mounting options
    Control-room DIN rail or panel-mount
    Application types
    • Batch controller
    • Custody transfer
    • Two-phase flow/entrained gas
    • Meter verification
    Hazardous approvals
    Suitable for non-hazardous areas only

    Features

    Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22
    • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
    • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
    • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
    • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
    • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
    • Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
    • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
    Micro Motion 3500 Controller And Transmitter, Remote Rack/Panel-Mount
    • Decrease your plant's labor, maintenance and operating costs with transmitter functions and PLC capabilities
    • Increase efficiency, accelerate throughput and improve product quality
    • Eliminate the need for external tools with full configuration capabilities
    • Improve interaction with a large, programmable display and descriptive alarms for easy setup, control and operation
    • Maximize uptime and process consistency with MVD technology that speeds response and enables multivariable measurement

    Documents & Drawings

    Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22
    Micro Motion 3500 Controller And Transmitter, Remote Rack/Panel-Mount