9-wire remote core processor with ATEX approval - NPT Includes: COVER, 700 SS, ASSY, REMOTE CORE PLATE PCA, ASSY, ASSY, REMOTE CORE HSG 1/2 NPT, TAG,RMT CORE PRCR ATEX, KIT,TERM BLOCK RMT 1700/2700, PLUG,PIPE PLASTIC 3/4 NPT, CORE PROCESSOR, SW V 3.12