No image available
No image available
Your request is being processed.
Rosemount-3900VP General Purpose pH ORP Sensor

Rosemount™ 3900 General Purpose pH/ORP Sensor with Variopol (VP) Connection

Product Description

The Rosemount 3900VP General Purpose pH Sensor / ORP Sensor features a double junction reference that aids in the pH/ORP sensor's resistance to harsh environments and helps prolong sensor life. The double junction protects the reference element from poisoning ions - such as ammonia, chlorine, cyanides, and sulfides. The pH/ORP sensor is made with a porous Teflon® junction. The robust pH/ORP sensor design makes the Rosemount 3900VP pH/ORP Sensor a reliable choice for a wide range of aqueous solutions found in pipelines, open tanks or ponds.

Specifications

Operating Temperature
–10° to 100°C (14° to 212°F)
Max. Operating Pressure
Maximum Pressure: 790 kPa [abs] (100 psig) at 100°C (212°F)
Materials of Construction
Stainless steel, glass, Teflon®, polyphenylene sulfide (PPS), EPDM and silicone (If selecting the ORP sensor, an additional wetted material is Platinum.)
Process Connection
Front facing: 3⁄4" and 1" MNPT; Rear facing: 1" MNPT

Features

  • Extended pH sensor/ORP sensor life and protection against poisoning ions using a double junction reference
  • Enhanced performance and increased life with cracking resistant glass
  • Maximum chemical resistance provided by a rugged polyphenylene sulfide body
  • Operates in sub-zero temperatures down to -10°C (14°F)
  • Built-in solution ground for advanced diagnostics
  • pH/ORP sensor body features a one-piece construction with both front facing and rear facing process threads
  • ¾” and 1” MNPT process connections to meet a variety of application installation requirements
  • Variopol (VP8) cable connection option, for quick cable-to-sensor release, eliminates cable twisting
  • SMART enabled for pH measurements

Documents & Drawings

Parts & Accessories

Search
1-10 of 13 results for Parts & Accessories
: