The Rosemount 585 Annubar Primary Element is engineered with a sensor that offers exceptional accuracy and performance for flow measurement applications. Manufactured with solid sensor construction, this averaging pitot tube offers capabilities for severe service and high temperatures (1500 °F / 815 °C) and is available in a range of diverse materials. This sensor also includes a symmetrical design for bi-directional flow measurements to provide application flexibility.
Installationsvejledning: Rosemount 285 Annubar® Kanalmonteret
Installationsvejledning: Rosemount 285 Annubar® Pak-Lok-samling
Installationsvejledning: Rosemount 485 Annubar® Flo-Tap-samling med flanger
Installationsvejledning: Rosemount 585 Annubar® Flo-Tap-samling med flanger
Installationsvejledning: Rosemount 585 Main Steam Annubar® med støtte på modsatte side
Kurzanleitung: Rosemount 485 Annubar® in Flo-Tap-Gewindeausführung
Kurzanleitung: Rosemount Annubar® 285 in Pak-Lok Ausführung
Kurzanleitung: Rosemount Annubar® 485 in Flo-Tap Ausführung
Kurzanleitung: Rosemount Annubar® 585 in Flo-Tap Ausführung
Manual: Rosemount 485 Annubar® Flow Handbook
Manual: Rosemount Annubar® Primary Flow Element Flow Test Data Book
Manual: The Rosemount Annubar® Flowmeter Series
Quick Start Guide: Rosemount 585 Annubar Flanged Flo-Tap Assembly
Quick Start Guide: Rosemount 585 Annubar® Flanged Assembly
Quick Start Guide: Rosemount 585 Main Steam Annubar® with Opposite Side Support
Case Study: Glass Plant Reduces Engineering Costs and Gains Better Furnace Control with Multivariable Transmitter | Rosemount
Case Study: Paper Mill Utilizes DP Flowmeter Technologies for Greenhouse Gas Compliance and Verifying the Gas Company's Meters | Rosemount
Case Study: Power Plant Reduces Maintenance and Energy Costs with Main Steam Line Annubar® Primary Element | Rosemount
Case Study: Silicone Manufacturer Improves Energy Costs with Wireless Flowmeters | Rosemount
Flyer: Ask the Expert About Annubar Flow Meters
Flyer: Engineered to Order Capabilties for Rosemount Annubar™
Flyer: Rosemount Annubar® Flowmeter Series
Flyer: Rosemount Annubar® Flowmeter Series
Flyer: Steam Flow Measurement in Industrial Applications
Type 1 Drawing: Rosemount 485 Annubar Flowmeter (3051SFA, 3051CFA 2051CFA, 3095MFA) Sensor Size 2 Flanged 150#-2500# ANSI, 2D PDF
Type 1 Drawing: Rosemount 485 Annubar Flowmeter (3051SFA, 3051CFA 2051CFA, 3095MFA) Sensor Size 3 Flanged 150#-2500# ANSI, 2D PDF
Type 1 Drawing: Rosemount 485 Annubar Flowmeter (3051SFA, 3051CFA 2051CFA, 3095MFA) Sensor size 1 Flange-Lok, 2D PDF
Type 1 Drawing: Rosemount 585 Application Type M, (Main Steam Annubar®), 2D PDF
Type 1 Drawing: Rosemount 585 Flanged with Opposite Side Support, 2D PDF
Type 1 Drawing: Rosemount 585 Gear Drive Flo-Tap, 2D PDF
Technical Note: A Solution to Short Pipe Runs-Pipe | Rosemount
Technical Note: DP Flow Theory-Deriving the DP Flow Equation (Part 1) | Rosemount
Technical Note: Independent Testing Confirms Rosemount 3095MFA Annubar Flowmeter ±0.9% of Mass Flow Performance
Technical Note: The Rosemount 485 Annubar Pak-Lok Assembly
White Paper: DP Flowmeter Installation Best Practice – Geothermal Steam Installation | Rosemount
White Paper: Flow Rate Measurement In Emissions Monitoring | Rosemount
White Paper: INCREASED APT PERFORMANCE | Rosemount
Guía de inicio rápido: Annubar® Rosemount 585 para líneas de vapor principal con soporte del lado opuesto|Rosemount
Guía de inicio rápido: Conjunto Pak-Lok para el Annubar® Rosemount modelo 285|Rosemount
Guía de inicio rápido: Montaje en conducto del Annubar® Rosemount modelo 285|Rosemount
Guía de inicio rápido: Rosemount 485 Conjunto Flo-Tap bridado Annubar
Guía de inicio rápido: Rosemount 485 Conjunto Flo-Tap roscado del Annubar
Guía de inicio rápido: Rosemount 585 Conjunto Flo-Tap bridado Annubar
Guide condensé: Rosemount 485 Sonde Annubar® Flo-Tap filetée
Guide condensé: Rosemount 585 Sonde Annubar Flo-Tap à bride
Guide condensé: Sonde Annubar® 285 Pak-Lok |Rosemount
Guide condensé: Sonde Annubar® 485 Flo-Tap à bride | Rosemount
Guide condensé: Sonde Annubar® Rosemount 285 à montage sur conduit
Guide condensé: Sonde Annubar® Rosemount 285 à montage sur conduit
Guida rapida: Annubar 285 a montaggio su condotto |Rosemount
Guida rapida: Annubar® 585 Rosemount per vapore principale con supporto opposto |Rosemount
Guida rapida: Annubar® 585 flangiato Rosemount |Rosemount
Guida rapida: Gruppo Annubar® 485 Flo-Tap filettato Rosemount
Guida rapida: Gruppo Flo-Tap flangiato Annubar® 485 Rosemount
Guida rapida: Gruppo Pak-Lok Annubar® 285 Rosemount
Guida rapida: Rosemount 585 Annubar® Flangiato
Rövid útmutató: Rosemount 485 Annubar® Flange-Lok (Karimás rögzítő szerelvény)
Rövid útmutató: Rosemount 485-ös Annubar® karimás Flo-Tap szerelvény
Rövid útmutató: Rosemount 485-ös Annubar® menetes Flo-Tap szerelvény
Rövid útmutató: Rosemount 585-ös Annubar® karimás Flo-Tap szerelvény
Rövid útmutató: Rosemount 585-ös Annubar® karimás szerelvénnyel
Snelstartgids: Rosemount 285 Annubar® Kanaalmontage
Snelstartgids: Rosemount 285 Annubar® Pak-Lok-constructie
Snelstartgids: Rosemount 485 Annubar® Flo-Tap-flensconstructie
Snelstartgids: Rosemount 485 Annubar® Flo-Tap-flensconstructie met schroefdraad
Snelstartgids: Rosemount 585 Annubar® geflensde Flo-Tap constructie
Snelstartgids: Rosemount 585 Main Steam Annubar® met ondersteuning aan tegenoverliggende kant
Hurtigstartveiledning: Rosemount 285 Annubar® – kanalmontert
Hurtigstartveiledning: Rosemount 285 Annubar®-enhet med Pak-Lok
Hurtigstartveiledning: Rosemount 485 Annubar®-enhet med flenset Flo-Tap
Hurtigstartveiledning: Rosemount 585 Annubar®-enhet med flenset Flo-Tap
Hurtigstartveiledning: Rosemount 585 Main Steam Annubar® med støtte på motsatt side
Skrócona instrukcja obsługi: Czujnik przepływu Rosemount 485 Annubar® Pak-Lok
Skrócona instrukcja obsługi: Gwintowany czujnik przepływu Rosemount 485 Annubar® typu Flotap
Skrócona instrukcja obsługi: Kołnierzowy czujnik przepływu Rosemount 585 Annubar® typu Flotap
Guia de início rápido: Montagem na Conduta do Annubar 285 da Rosemount
Guia de início rápido: Rosemount 285 Conjunto Pak-Lok Annubar
Guia de início rápido: Rosemount 485 Annubar Conjunto Flo-Tap rosqueado
Guia de início rápido: Rosemount 485 Annubar® Conjunto Flo-Tap flangeado
Guia de início rápido: Rosemount 485 Conjunto Annubar Flangeado Flo-Tap
Guia de início rápido: Rosemount 585 Annubar Conjunto Flo-Tap Flangeado
Guia de início rápido: Rosemount 585 Annubar Flangeado Conjunto Flo-Tap
Guia de início rápido: Rosemount 585 Annubar Principal de Vapor com Suporte no Lado Oposto
Ghid rapid de punere in functiune: Ansamblu Flo-Tap filetat Rosemount 485 Annubar®
Ghid rapid de punere in functiune: Kitul de Montaj Rosemount 485 Annubar® Pak-Lok
Ghid rapid de punere in functiune: Rosemount 485 Annubar® Ansamblu tip Flo-Tap cu flanşă
Ghid rapid de punere in functiune: Rosemount 585 Annubar® Ansamblu Flo-Tap cu flanşă
Ghid rapid de punere in functiune: Senzorul Annubar 485® de la Rosemount-Ansamblu cu flanşă
Ghid rapid de punere in functiune: Senzorul Annubar® 485 de la Rosemount-Ansamblu cu Flange-Lok
Pika-aloitusopas: Kanavaan asennettava Rosemount 285 Annubar®
Pika-aloitusopas: Rosemount 485 Annubar® Pak-Lok -rakenne
Pika-aloitusopas: Rosemount 485 Annubar® – laipallinen Flo-Tap-rakenne
Pika-aloitusopas: Rosemount 585 Annubar® – laipallinen Flo-Tap-rakenne
Snabbstartsguide: Rosemount 285 Annubar® Pak-Lok-montage
Snabbstartsguide: Rosemount 485 Annubar® Flo-Tap flänsmontering
Snabbstartsguide: Rosemount 485 Annubar® gängad Flo-Tap-enhet
Snabbstartsguide: Rosemount 585 Annubar® flänsad Flo-Tap-enhet
Snabbstartsguide: Rörledningsmonterad Rosemount 285 Annubar®
Průvodce rychlého uvedení do provozu: Přístroj pro měření průtoku ostré páry Rosemount 585 Annubar® s podpěrou na protější straně
Průvodce rychlého uvedení do provozu: Rosemount 485 Annubar® Flo-Tap Montážní sestava se závitovým připojením
Průvodce rychlého uvedení do provozu: Sestava Rosemount 485 Annubar® Flange-Lok v přírubovém provedení
Průvodce rychlého uvedení do provozu: Sestava Rosemount 485 Annubar® Flo-Tap v závitovém provedení
Průvodce rychlého uvedení do provozu: Sestava Rosemount 485 Annubar® Pak-Lok
Průvodce rychlého uvedení do provozu: estava Rosemount 585 Annubar® Flo-Tap v přírubovém provedení
Кратко ръководство: Главен парен разходомер Rosemount 585® сподпора от противоположната страна
Кратко ръководство: Разходомерен комплект с фланцови разходен кран Rosemount 485 Annubar®
Кратко ръководство: Резбована сглобка Flo-Tap за разходомер Rosemount 485®
Кратко ръководство: Сглобка Pak-Lok на разходомер Annubar 485 на Rosemount®
Кратко ръководство: Сглобка за фланцово заключване на разходомер Rosemount 485®
Кратко ръководство: Фланцово сглобяване на Rosemount 585 Annubar®
Кратко ръководство: Фланцово сглобяване на Разходомер Rosemount 485
Кратко ръководство: Фланцово сглобяване на модула Flo-Tap Разходомер Rosemount 585®
Лист технических данных: Cepия pacxoдoмеpoв Annubar®|Rosemount
Лист технических данных: Первичный элемент осредняющая напорная трубка Rosemount 585 Annubar®
Лист технических данных: Расходомеры переменного перепада давления и первичные элементы Rosemount
Опросный лист: для расходомеров на основе ОНТ Annubar (Метран-350,150RFA, Rosemount-3051SFA)
Краткое руководство по установке: Rosemount 585 Main Steam Annubar® для острого пара с поддержкой на противоположной стороне
Руководство по эксплуатации: Серия расходомеров на базе ОНТ Annubar Осредняющая напорная трубка Annubar 485 Осредняющая напорная трубка Annubar 585 для специальных применений|Rosemount
快速安装指南: Rosemount 485 Annubar Pak-Lok 组件
快速安装指南: Rosemount 585 Annubar 法兰型组件
快速安装指南: 罗斯蒙特 485 阿牛巴® 螺纹 Flo-Tap 组件|Rosemount
快速安装指南: 罗斯蒙特 485 阿牛巴™ 法兰 Flo-Tap 组件|Rosemount
快速安装指南: 罗斯蒙特 585 Annubar® 法兰 Flo-Tap 组件|Rosemount
快速安装指南: 罗斯蒙特 阿牛巴型节流装置 (485 Annubar® Flange-Lok)|Rosemount
快速安装指南: 罗斯蒙特485 阿牛巴螺纹连接组件 (485 Annubar® Threaded Assembly)|Rosemount
快速安装指南: 罗斯蒙特阿牛巴型节流装置 (485 Annubar® Flanged)|Rosemount
案例分享: 湿法玉米加工厂利用罗斯蒙特 Annubar® 流量计,每月节约了 5,000 美元的能源成本|Rosemount
案例分享: 玻璃厂利用多变量变送器降低工程成本和更好地控制熔炉
案例分享: 电力公司实现了对大型管道中空气流量的准确测量并提高了发电效率|Rosemount
案例分享: 硅树脂生产商使用无线流量计降低能源成本|Rosemount
案例分享: 通过利用罗斯蒙特紧凑型阿牛巴流量计,Red Arrow 简化了测量、节省了能源成本|Rosemount
案例分享: 造纸厂利用罗斯蒙特阿牛巴®流量计创造了高产纪录|Rosemount
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.