Industrial Monitors
Emerson’s industrial monitors enhance your visual clarity and provide faster, clearer access to your data.
Our industrial monitors combine consumer-grade usability with industrial-level durability. Our modular, optically bonded screens eliminate refraction and improve visual clarity by 20 percent over legacy devices. The option to daisy chain multiple monitors enables operators to simplify their computing architecture by connecting multiple monitors without a splitter. Finally, these multitouch, projective and capacitive screens offer the same ease of use found in a smartphone and also stand up to tough industrial environments.
The RXi Industrial Display portfolio offers 7"" to 24"" screens in a widescreen format, with 12"" and 15"" sunlight readable screens available on the 12” and 15” models. The modular nature of the unit offers flexibility in configuring your RXi Industrial Display, and MST daisy chaining lets you enhance your architecture format. Multi-touch, projective, capacitive screens enable operators to make smarter decisions with a high-performance platform that lowers costs.