Movicon.NeXT Computer display

Connext©

The Connext© is an OPC UA server, I/O data server, gateway and IIoT connectivty engine that provides the foundation for industrial control and building management systems. It supports a wide variety of advanced features — including network gateways, historians and data loggers, redundancy and client IIoT protocols — while ensuring maximum security and performance.

Read More...
Click to continue reading Connext©

What are the advantages of using this product?

Connext© delivers the full potential of the OPC UA server model:

Lightbulb icon

Certified Data Server

Connext© supports OPC Foundation’s data and alarm specifications for servers.

Scalability icon

Openness

Customize your protocols and expand on Connext’s© library of available drivers.

Keyboard icon

Communication Protocols

OPC UA Server supports automatic import and fast configuration of protocols.

Key security icon

Cost Reductions

Connext’s© modular license policy adjusts to the required number of tags.

Movicon Connext - Much More Than an Ordinary OPC UA Server

Movicon Connext - Much More Than an Ordinary OPC UA Server

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • subtitles off, selected

      Connectivity for all systems, from IoT to embedded Linux

      Connext© provides a data link that enables data importation and connection of one tag to different protocols, streamlining of collection processes and savings of time and operations costs. It allows for any field device to communicate with SCADA, plant analytics and ERP systems.

      Read More...
      Click to continue reading Connectivity for all systems, from IoT to embedded Linux

      Gateway & IIoT

      Each server tag in a Multi Drive configuration can be connected simultaneously to different communication protocols. Using Internet of Things (IoT) protocols, data read in the field can be connected directly to remote systems or to data collection platforms in the cloud (Emerson Cloud.-Databoom-).

      Historian & Data Loggers

      The Connext© Server offers the option to use the historian to record data on relational databases (SQL Server is used for default) or in the Cloud (SQL Azure). By supporting OPC UA historical access, Connext© can operate as a data collection system to provide historical data.

      Alarms & Conditions

      The Connext© server includes optional Alarms configuration to manage alarms and conditions specification in OPC UA clients on an as-need basis.

      Modularity and Scalability

      Connext© can adapt to your specific connectivity needs, allows you to manage your applications and licenses based on need, and delivers cost savings through more efficient management.

      Connext© Enables Industry 4.0

      Connext© can meet every real-time connectivity need and transcend the limitations of traditional OPC UA servers.

      Movicon.NeXT Display
      Redundancy Icon

      Redundancy

      Connext© supports Hot Backup to ensure data server arrays provide maximum availability of connections and archives.

      HTML5 icon

      Movicon™-Integration

      Connext© integrates with and uses the superior connectivity of the Movicon.NExT SCADA/HMI systems.

      Connext OPC UA Server licensing policy

      The Connext© Server offers a simple, modular and flexible license policy that adapts to your specific application needs.


      The Connext© license model is based on the number to tags exchanged with the field, and includes optional features available for purchase on an as-need basis.


      The Connext© Server modular licensing diagram

      Connext© Server modular licensing diagram


      Project Configurator and Functionality
      Runtime License Types
      I/O Driver Packets
      Read More...
      Click to continue reading Connext OPC UA Server licensing policy
      Please enable JavaScript to use this website.