No image available
No image available
Your request is being processed.
Asco-P-15407-2-18

Numatics ISO 15407-2-18 Pneumatic Valve

Product Description

The ASCO Numatics Series ISO 15407-2-18 is an 18 mm high-speed, heavy-duty valve line designed for general service on all types of automation. The valves comply with ISO standard 5599/2 for valve-unit-to-base interchangeability. Direct-solenoid and solenoid pilot-actuated models are available. These multi-purpose valves employ Numatics spool-and-sleeve assembly for maximum reliability and durability.

Specifications

Valve Actuation
Solenoid - Air Pilot
Pipe / Port Size
1/8; 1/4; 6 mm; 8 mm
Port Type
G ISO228/1-G BSPP; NPTF; Push-in
Function
4 way - 5/2; 4 way - 5/3; 4 way - 5/3 - Closed Center; 4 way - 5/3 - Open Center; 4 way - 5/3 - Pressure Center; Dual 3 - Way 2 X Normally Closed; Dual 3 - Way 2 X Normally Open
Flow
From .05-.1 Cv
Standards / Regulations
CSA; IP65; ISO
Operating Environment
Indoor; Outdoor; Washdown
Media
Air, Inert Gas; Vacuum
Operating Environment
Indoor; Outdoor; Washdown
Media
Air, Inert Gas; Vacuum

Features

  • Pressure regulators increase energy efficiency and optimize power consumption
  • Meets ISO 15407-2 standard for drop-in replacement
  • Modular design for easy configuration
  • Speed controls optimize machine cycling
  • Individual valves are pressure isolated for easy maintenance
  • Modular G3 fieldbus electronics and I/O compatibility enable easy networking
  • Plug together circuit boards eliminate internal wiring
  • Interchangeable push-in fittings accommodate various tube sizes
  • Port sizes include 1/8 threaded, 1/4 push in, 6 mm, and 8 mm

Documents & Drawings