Asco-P-604

ASCO™ Series 604 Pipeline Strainers

Product Description

The ASCO Series 604 pipeline strainers should be used whenever it is essential that fluid be free of solid matter. They assure proper flow and prevent damage to valves, controls, and other equipment. The 604 Series has a plastic body and stainless steel strainer element.

Specifications

Pipe / Port Size
1/4 "

Features

  • Effectively removes foreign matter from fluid
  • Straight-through flow with large area orifice
  • Strainers can be easily removed and back flushed
  • Suitable for air and water

Documents & Drawings