Asco-P-HV298

ASCO HV298 Series Gas Shutoff Valves

Product Description

The ASCO Series HV298 low temperature stainless steel solenoid valves are designed for on-off control of fuel gas in commercial and industrial gas burners in harsh environments. Their peak-and-hold design provides very low power consumption. Robust construction offers consistent and reliable operation and resilient soft seating achieves tight shutoff. Suitable for applications such as tank heaters, line heaters, incinerators and flare stacks.

Specifications

Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Media
Natural Gas
Pipe / Port Size
1 "
Body Material
Stainless Steel
Voltage
12 DC; 24 DC
Port Type
NPTF
Flow
From 6.0 Cv to 14.0 Cv
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor; Outdoor; Hazardous
Standards & Regulations
CSA

Features

  • Ambient temperature range of -40° F to 125° F (-40° C to 52° C) enables operation in a wide variety of conditions
  • Explosionproof Class I Div I enclosure standard
  • Zero minimum differential pressure
  • Maximum operating pressure differential of up to 50 psi (3.4 bar)
  • Meets Automatic Gas Valves Z21.21, CSA 6.5 C/I Safety Shutoff standard
  • Complies with ANSI/ISA-12.27.01.2003 single-seal requirements
  • Meets metallurgical requirements of NACE MR-0175
  • Offered in 1" pipe size
  • Available in 12DC and 24DC voltages

Documents & Drawings